??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS 08E-NS-KD20-02
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS 08E-NS-KD20-02
VERF
Availability
Available
BC
Order code
BOS01R6
TC
Artikelbezeichnung
BOS 08E-NS-KD20-02
PX
Product view
52259_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Diffuse sensor;Diffuse and through-beam sensors
W
Gewicht
0.03800 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 08E, Dimension = Ø 8 x 40 mm, Interface = NPN normally open (NO), Principle of operation = Photoelectric sensor, Principle of optical operation = Diffuse sensor, energetic, Beam characteristic = Divergent, Light type = LED, red light, Light spot size = Ø 3.0 mm Light exit, Range = 1...60 mm, Connection = Cable, 2.00 m, PUR, Housing material = Stainless steel, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = cULus, CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.